Micro Valve, Parallel Male Thread, RPS DG

Micro Valve, Parallel Male Thread, RPS DG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPS DG0000
RPS DG0100
RPS DG0101
RPS DG0201
RPS DG0202
RPS DG0302
RPS DG0303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

8.72 €

1 7 Days G 1/8

9.13 €

1 7 Days G 1/8

9.58 €

1 7 Days G 1/4

10.13 €

1 7 Days G 1/4

10.57 €

1 7 Days G 3/8

11.07 €

1 7 Days G 3/8

12.02 €

1 7 Days G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support