Hose Tail Coupler

Hose Tail Coupler
[Specifications]
・Construction: Brass body
・For hose ID (mm): 8-19

[Features]
・PREOL fittings are compact and suitable for various industrial needs:
・Temperature regulation circuits for injection press moulds used for thermoplastics, alloys and aluminium
・Cooling circuits on welders and miscellaneous equipment, cleaning and washing water circuits on machine tools
・They can be used for a variety of applications: clod water circuits, hot water, glycol water, heat transfer fluids and thermoregulation in injection presses
・The fitting is self-sealing
・On unfitting, the check valve shuts off the fluid supply

It can be used:
・with a full-flow adaptor, without shut-off valve (single shut-off)
・with a check valve adaptor (double shut-off)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ELP 096813P
PREOL 061808
PREOL 091812
PREOL 121816
PREOL 161819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Width
(mm)
Application For Hose ID
(mm)
Length
(mm)
ID Passage
(mm)
Max. Operating Pressure
(bar)
Height
(mm)
Construction

13.08 €

1 7 Days - 15 to +6045-1315591040-

25.47 €

1 7 Days +15 to +200-Cooling circuits, cleaning, rinsing, food processing industry8-616-Brass body

29.35 €

1 7 Days +15 to +200-Cooling circuits, cleaning, rinsing, food processing industry12-916-Brass body

55.47 €

1 7 Days +15 to +200-Cooling circuits, cleaning, rinsing, food processing industry16-1216-Brass body

61.98 €

1 7 Days +15 to +200-Cooling circuits, cleaning, rinsing, food processing industry19-1616-Brass body

Loading...

  1. 1

Tech Support