Parts for Automatic Electric Drain Valves, Coil

Parts for Automatic Electric Drain Valves, Coil
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BOB 24VA
BOB 48VA
BOB 110VA
BOB 220VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Supply voltage

39.90 €

1 7 Days Coil48V-50/60 Hz

39.85 €

1 7 Days Coil110V-50/60 Hz

39.85 €

1 7 Days Coil220V-50/60 Hz

39.85 €

1 7 Days Coil 50-60 Hz alternative Standard voltage 220 V24 - 220 V 50/60 HZ

Loading...

  1. 1

Basic information

Temperature +2 to +55 °C Operating pressure 0 to 16 bar ID Passage 4.5
Drain opening 0.5 - 10 sec Drain cycle 0.5 - 45 min

Tech Support