Compact Speed Monitor

Compact Speed Monitor
[Specifications]
・Application: simple evaluation of rotating and linear movement with regard to underspeed; blocking
・Operating Distance(mm): 0-5.26, 0-2.83
・Protection: IP 66; IP 67; IP 68; IP 69K

Compact evaluation unit for speed monitoring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DI5027
DI5028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Distance
(mm)
Mounting Sensing Range
(mm)

145.85 €

1 4 Days 0-2.83flush mountable3.5

145.85 €

1 4 Days 0-5.26non-flush mountable6.5

Loading...

  1. 1

Basic information

Hysteresis(% of Sr) 10 Correction Factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 Protection IP 66; IP 67; IP 68; IP 69K
Nominal Voltage DC(V) 10-30 Electrical Design PNP/NPN Materials Brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: Brass white bronze coated
Current Consumption(mA) < 10 Max. Damping Frequency(Imp/min) 30000 Protection Class III
Application simple evaluation of rotating and linear movement with regard to underspeed; blocking Setting Range(Imp/min) 5-24000 Ambient Temperature(°C) -40-85
Reverse Polarity Protection Yes Output Function normally open / normally closed; (parameterisable) Sensing Range Adjustable No
Housing threaded type Max. Voltage Drop Switching Output DC(V) 2.5 Communication Interface IO-Link
Tightening Torque(Nm) 7 Permanent Current Rating of Switching Output DC(mA) 100 Overload Protection Yes
Short-Circuit Proof Yes Dimensions(mm) M12 x 1 / L = 60 Start-Up Delay(s) 0-30; (In steps of: 100 ms; Default: 15 s)
Accessories (Included) Lock nuts: 2

Tech Support