Speed Sensor

Speed Sensor
[Specifications]
・Operating Voltage(V): 7-30 DC, 10-30 DC
・Sensing Range(mm): 1.7, 1.7; (Using toothed wheels with a different modulus has an influence on the sensing range and the phase position.)

[Features]
・Non-contact detection of metal toothed wheels
・For very high switching frequencies up to 15,000 Hz
・Precise detection of the toothed wheel
・Wide operating temperature range
・Quick installation with flange adapters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MX5000
MX5004
MX5015
MX5017
MX5050
MX5051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Distance
(mm)
Protection Electrical Design Materials Current Consumption
(mA)
Electrical Connection - Plug Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Reverse Polarity Protection Output Function Switching Frequency DC
(Hz)
Operating Principle Short-Circuit Protection Installation Length
(mm)
Max. Voltage Drop Switching Output DC
(V)
Max. Leakage Current
(mA)
Real Sensing Range Sr
(mm)
Overload Protection Short-Time Current Rating of Switching Output
(mA)
Sensing Range
(mm)
Dimensions
(mm)

80.56 €

1 4 Days 1-NPNsocket: brass; housing: PA; O-ring: FKM< 30-7-30 DCConnector: 1 x AMP-Junior Timer (282 192-1)-32-140|125No-2-15000-No45-----1.7; (Using toothed wheels with a different modulus has an influence on the sensing range and the phase position.)Ø 15 / L = 70

77.35 €

1 4 Days 1-NPNsocket: brass; housing: PA; O-ring: FKM< 30-7-30 DCConnector: 1 x AMP-Junior Timer (282 192-1)-32-140|125No-1-15000-No35-----1.7; (Using toothed wheels with a different modulus has an influence on the sensing range and the phase position.)Ø 15 / L = 61

87.18 €

1 4 Days 1IP 65; IP 68; IP 69KNPNsocket: brass; housing: PA; O-ring: FKM< 30-7-30 DCCable: 2 m, PUR; 4 x 0.34 mm²-32-140No-1-15000--30-----1.7Ø 15 / L = 49.5

87.18 €

1 4 Days 1IP 65; IP 68; IP 69KNPNsocket: brass; housing: PA; O-ring: FKM< 30-7-30 DCCable: 2 m, PUR; 4 x 0.34 mm²-32-140No-1-15000--35-----1.7Ø 15 / L = 50

80.56 €

1 12 Days 1.38IP 65; IP 68; IP 69KPNPBrass; PA; O-ring: FKM< 40Cable: 0.5 m, PUR|Connector: 1 x M1210-30 DC--32-85Yesnormally open1-15000-Yes4510.11.7 ± 10 %Yes501.7; (Using toothed wheels with a different modulus has an influence on the sensing range and the phase position.)Ø 15 / L = 60

76.17 €

1 4 Days 1.38IP 65; IP 68; IP 69KPNPBrass; PA; O-ring: FKM< 40-10-30 DCCable: 2 m, PUR-32-85Yesnormally open1-15000Hall sensorYes4510.11.7 ± 10 %Yes501.7; (Using toothed wheels with a different modulus has an influence on the sensing range and the phase position.)Ø 15 / L = 64.5

Loading...

  1. 1

Basic information

Toothed Wheel Module(mm) 1.25 Protection Class III Tightening Torque(Nm) 7
Permanent Current Rating of Switching Output DC(mA) 50

Tech Support