Nylon wheels, heavy version with plain bearings, Form A (K1784) (K1784.12540)

Nylon wheels, heavy version with plain bearings, Form A (K1784) K1784.12540

Product Details:

Manufacturer part number: K1784.12540

Brand: KIPP

Price: 38.80

Delivery time: 4 Days


Technical Data:

Wheel O.D. (D): 125 mm

Wheel Width (B): 40 mm

Hole Diameter (D1): 15 mm

Hub Width (B1): 45 mm

Permissible load: 700 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1784.12540

Part Number
K1784.12540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

38.80 €

1 4 Days 125401545700

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing plain bearing Form A

This page is Nylon wheels, heavy version with plain bearings, Form A (K1784), part number K1784.12540.
You can find the detail information about specifications and dimensions on part number K1784.12540.

Variation of this product

Part Number
K1784.07532
K1784.10037
K1784.15050
K1784.20050
K1784.25065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

13.95 €

1 4 Days 75321235300

23.45 €

1 4 Days 100371545500

47.28 €

1 4 Days 150502060800

92.82 €

1 4 Days 2005020601500

172.56 €

1 4 Days 2506525702000

Tech Support