Weld-on D-rings (K0773) (K0773.1000)

Weld-on D-rings (K0773) K0773.1000

Product Details:

Manufacturer part number: K0773.1000

Brand: KIPP

Price: 17.63

Delivery time: 4 Days


Technical Data:

Version 2: without spring strip

B=Weld-on width: 40 mm

B1: 38 mm

H: 32 mm

H1: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0773.1000

Part Number
K0773.1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B=Weld-on width
(mm)
B1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
Weld seam Permissible load
(kg)

17.63 €

1 4 Days without spring strip40383240733813HV 5 + a31120

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.6541 Surface finish body plastic-coated
Main colour red Surface finish component bright

This page is Weld-on D-rings (K0773), part number K0773.1000.
You can find the detail information about specifications and dimensions on part number K0773.1000.

Variation of this product

Part Number
K0773.1001
K0773.2000
K0773.2001
K0773.3000
K0773.3001
K0773.5000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 B=Weld-on width
(mm)
B1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
S
(mm)
Weld seam Permissible load
(kg)

18.98 €

1 4 Days with spring strip40383240733813HV 5 + a31120

19.91 €

1 4 Days without spring strip41383245814013HV 5 + a32000

22.38 €

1 4 Days with spring strip41383245814013HV 5 + a32000

20.63 €

1 4 Days without spring strip45433845874217HV 8 + a33150

38.32 €

1 4 Days with spring strip45433845874217HV 8 + a33150

38.28 €

1 4 Days without spring strip555048571086022HV 12 + a45300

Tech Support