Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0194.11406
Hole spacing(mm) | 114 | Main Body Material | Others | Load capacity(N) | 1000 |
---|---|---|---|---|---|
Main material | Thermoplastic | Main colour | black grey | Assembly | from the operating side |
Pull handle: cross section | u-form | B(mm) | 28 | C(mm) | 29 |
D=Fastening hole(mm) | 6.5 | D1(mm) | 10.5 | H(mm) | 48 |
L=Length(mm) | 134 | L1(mm) | 92 | R(mm) | 117 |
R1(mm) | 79 | S(mm) | 15 | T(mm) | 6.5 |
This page is Pull handles arch (K0194), part number K0194.11406.
You can find the detail information about specifications and dimensions on part number K0194.11406.