Manufacturer part number: K0468.42714
Brand: KIPP
Price: 1.62 €
Delivery time: 4 Days
D=handle diameter: 27 mm
D1: 14 mm
D2: 18 mm
D3: 13 mm
D4 Ø: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0468.42714
Main material | Thermoplastic | Component material | Zinc | Form | D |
---|---|---|---|---|---|
drill-Ø Tolerance D1(mm) | +0.1 |
This page is Dipstick, Form D, with vent hole (K0468), part number K0468.42714.
You can find the detail information about specifications and dimensions on part number K0468.42714.
Part Number |
---|
K0468.43318 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=handle diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 Ø (mm) | L (mm) | L1 (mm) | S min. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.79 € | 1 | 4 Days | 33 | 18 | 24 | 14 | 5 | 44 | 21 | 17.5 |