Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0470.706020
Main material | Thermoplastic | Component material | Thermoplastic | Version | with chain |
---|---|---|---|---|---|
D=outside diameter(mm) | 70 | D1(mm) | 38 | D2(mm) | 55 |
D3(mm) | M60X2 | L=Length(mm) | 46.5 | L1= length(mm) | 88 |
L2(mm) | 80 | S(mm) | 2 - 8 |
This page is Filler necks (K0470), part number K0470.706020.
You can find the detail information about specifications and dimensions on part number K0470.706020.