Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Size | Bore size for centring bush Ø +0.01 (mm) | L=Length (mm) | T=tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
16.79 € | 1 | 4 Days | 13 | 19.04 | grade I | 19.016 | 13 | +0.005 - +0.018 | ||
17.53 € | 1 | 4 Days | 13 | 19.04 | grade I | 19.016 | 20 | +0.005 - +0.018 | ||
16.79 € | 1 | 4 Days | 16 | 25.042 | grade I | 25.016 | 20 | +0.005 - +0.018 | ||
17.53 € | 1 | 4 Days | 16 | 25.042 | grade I | 25.016 | 25 | +0.005 - +0.018 | ||
18.24 € | 1 | 4 Days | 20 | 35.042 | grade I | 35.018 | 20 | +0.005 - +0.018 | ||
20.68 € | 1 | 4 Days | 20 | 35.042 | grade I | 35.018 | 25 | +0.005 - +0.018 | ||
18.24 € | 1 | 4 Days | 25 | 35.042 | grade I | 35.018 | 20 | +0.005 - +0.018 | ||
20.68 € | 1 | 4 Days | 25 | 35.042 | grade I | 35.018 | 25 | +0.005 - +0.018 | ||
24.89 € | 1 | 4 Days | 30 | 45.042 | grade I | 45.018 | 20 | +0.005 - +0.018 | ||
27.34 € | 1 | 4 Days | 30 | 45.042 | grade I | 45.018 | 25 | +0.005 - +0.018 | ||
24.89 € | 1 | 4 Days | 35 | 45.042 | grade I | 45.018 | 20 | +0.005 - +0.018 | ||
27.34 € | 1 | 4 Days | 35 | 45.042 | grade I | 45.018 | 25 | +0.005 - +0.018 | ||
29.53 € | 1 | 4 Days | 35 | 45.042 | grade I | 45.018 | 40 | +0.005 - +0.018 | ||
31.34 € | 1 | 4 Days | 35 | 45.042 | grade I | 45.018 | 50 | +0.005 - +0.018 | ||
47.51 € | 1 | 4 Days | 50 | 63.546 | grade I | 63.521 | 20 | +0.005 - +0.018 | ||
54.35 € | 1 | 4 Days | 50 | 63.546 | grade I | 63.521 | 40 | +0.005 - +0.018 | ||
58.36 € | 1 | 4 Days | 50 | 63.546 | grade I | 63.521 | 50 | +0.005 - +0.018 | ||
16.79 € | 1 | 4 Days | 13 | 19.04 | grade II | 19.016 | 13 | +0.025 - +0.050 | ||
17.53 € | 1 | 4 Days | 13 | 19.04 | grade II | 19.016 | 20 | +0.025 - +0.050 | ||
16.79 € | 1 | 4 Days | 16 | 25.042 | grade II | 25.016 | 20 | +0.025 - +0.050 | ||
17.53 € | 1 | 4 Days | 16 | 25.042 | grade II | 25.016 | 25 | +0.025 - +0.050 | ||
18.24 € | 1 | 4 Days | 20 | 35.042 | grade II | 35.018 | 20 | +0.025 - +0.050 | ||
20.68 € | 1 | 4 Days | 20 | 35.042 | grade II | 35.018 | 25 | +0.025 - +0.050 | ||
18.24 € | 1 | 4 Days | 25 | 35.042 | grade II | 35.018 | 20 | +0.025 - +0.050 | ||
20.68 € | 1 | 4 Days | 25 | 35.042 | grade II | 35.018 | 25 | +0.025 - +0.050 | ||
24.89 € | 1 | 4 Days | 30 | 45.042 | grade II | 45.018 | 20 | +0.025 - +0.050 | ||
27.34 € | 1 | 4 Days | 35 | 45.042 | grade II | 45.018 | 25 | +0.025 - +0.050 | ||
29.53 € | 1 | 4 Days | 35 | 45.042 | grade II | 45.018 | 40 | +0.025 - +0.050 | ||
31.34 € | 1 | 4 Days | 35 | 45.042 | grade II | 45.018 | 50 | +0.025 - +0.050 | ||
50.45 € | 1 | 4 Days | 50 | 63.546 | grade II | 63.521 | 25 | +0.025 - +0.050 | ||
58.36 € | 1 | 4 Days | 50 | 63.546 | grade II | 63.521 | 50 | +0.025 - +0.050 |
Loading...
Main material | Ball-bearing steel | Surface finish body | hardened and black oxid finish |
---|