Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1416.10512 |
K1416.10616 |
K1416.10816 |
K1416.11024 |
K1416.11230 |
K1416.11630 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | D1=Thread | D2 (mm) | D3 (mm) | L (mm) | L3 (mm) | L4 (mm) | L5 (mm) | N (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.49 € | 1 | 4 Days | 5 | M12 | 6 | 9 | 17 | 4 | 3 | 6 | 2 | 2.5 | ||
7.00 € | 1 | 4 Days | 6 | M16 | 7.5 | 12 | 18 | 5 | 3 | 7 | 2 | 2.5 | ||
7.37 € | 1 | 4 Days | 8 | M16 | 10 | 12 | 20.5 | 5 | 3.5 | 8.5 | 2 | 2.5 | ||
8.97 € | 1 | 4 Days | 10 | M24x1,5 | 13 | 18 | 21.5 | 5 | 3.5 | 9 | 2.5 | 2.5 | ||
10.78 € | 1 | 4 Days | 12 | M30x1,5 | 15 | 24 | 22.5 | 5 | 3.5 | 9.5 | 2.5 | 2.5 | ||
12.12 € | 1 | 4 Days | 16 | M30x1,5 | 20 | 24 | 27 | 5 | 4.1 | 11.1 | 2.5 | 3 |
Loading...
Main material | Stainless steel | Steel code | 1.4305 | Main colour | bright |
---|---|---|---|---|---|
Version | bright |
Configure
Basic Attributes
Inner Diameter(mm)
D1=Thread
D2(mm)
D3(mm)
L(mm)
L3(mm)
L4(mm)
L5(mm)
N(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes