Locating bushes stainless steel for locating cylinder, pneumatic (K1739)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1739.101

Part Number
K1739.101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.63 €

1 4 Days

Loading...

  1. 1

Basic information

Inner Diameter(mm) 10 Main material Stainless steel B=Width(mm) 2.5
D1(mm) 20 D2(mm) 20 D3(mm) 17
D4(mm) M16x1.5 H(mm) 17 H1(mm) 3
H2(mm) 2

This page is Locating bushes stainless steel for locating cylinder, pneumatic (K1739), part number K1739.101.
You can find the detail information about specifications and dimensions on part number K1739.101.

Tech Support