Locating bushes stainless steel Form A pressed in from rear (K1476)

Locating bushes stainless steel Form A pressed in from rear (K1476)
· Locating bush for positioning and clamping the locating cylinders

· Rear mounting

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1476.13
K1476.16
K1476.20
K1476.25
K1476.30
K1476.35
K1476.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D1
(mm)
D3
(mm)
D5
(mm)
D6
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Min. grid plate thickness H
(mm)
T
(mm)

63.11 €

1 4 Days 132517.320.03202612.16.65.58206.92

53.91 €

1 4 Days 1628.620.722.03222912.16.96.6207.24

51.96 €

1 4 Days 2032.224.828.03283317.18.428.13258.74

59.81 €

1 4 Days 2540.230.435.0335412110.2210.162510.54

72.80 €

1 4 Days 3048.236.242.03424921.810.6311.183010.95

49.92 €

1 4 Days 3554.241.348.03485525.112.1814.783212.5

110.65 €

1 4 Days 5075.258.467.03677631.115.4318.674515.75

Loading...

  1. 1

Basic information

Main material Stainless steel Form A

Tech Support