Wedge clamps machinable (K0041) (K0041.12)

Wedge clamps machinable (K0041) K0041.12

Product Details:

Manufacturer part number: K0041.12

Brand: KIPP

Price: 211.21

Delivery time: 4 Days


Technical Data:

Version 2: for tapped hole

A max.: 59 mm

A min.: 52 mm

B=Width: 41 mm

B1: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0041.12

Part Number
K0041.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

211.21 €

1 4 Days for tapped hole5952413022M12X404M123085

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened Component material Tool steel
Surface finish component hardened and black oxid finish

This page is Wedge clamps machinable (K0041), part number K0041.12.
You can find the detail information about specifications and dimensions on part number K0041.12.

Variation of this product

Part Number
K0041.08
K0041.0810
K0041.1214
K0041.16
K0041.1618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

139.85 €

1 4 Days for tapped hole3733292115M8X252.5M81525

139.85 €

1 4 Days for t-slot3733292115M8X252.5101525

211.21 €

1 4 Days for t-slot5952413022M12X304143085

285.43 €

1 4 Days for tapped hole7667564229M16X605M1650210

285.43 €

1 4 Days for t-slot7667564229M16X5051850210

Tech Support