Quarter-turn locks stainless steel with wing grip (K1108)

Quarter-turn locks stainless steel with wing grip (K1108)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· The key can be removed in both positions (open and closed)

· Stainless steel 1.4401

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1108.1186
K1108.2186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

45.68 €

1 4 Days grip

67.51 €

1 4 Days lockable grip

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright H=Height(mm) 18
S=Max. wall thickness(mm) 7 SW=key width(mm) 27

Tech Support