Manufacturer part number: K0014.404118
Brand: KIPP
Price: 40.56 €
Delivery time: 4 Days
B: 8 mm
D=Diameter: 10 mm
D1: 14 mm
D2: M4 mm
H=Height: 37 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0014.404118
Part Number
|
---|
K0014.404118 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D=Diameter (mm) | D1 (mm) | D2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H4 (mm) | H5 max. clamping range (mm) | L (mm) | R (mm) | Socket head screw DIN 912 | Tightening torque max. (Nm) | F max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.56 € | 1 | 4 Days | 8 | 10 | 14 | M4 | 37 | 24.5 | 14.5 | 7.5 | 3 | 14 | 18 | M4x30 | 2.7 | 2 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Form | D |
This page is Hook clamps mini Form D (K0014), part number K0014.404118.
You can find the detail information about specifications and dimensions on part number K0014.404118.
Configure
Basic Attributes
Type
B(mm)
D=Diameter(mm)
D1(mm)
D2(mm)
H=Height(mm)
H1(mm)
H2(mm)
H4(mm)
H5 max. clamping range(mm)
L(mm)
R(mm)
Socket head screw DIN 912
Tightening torque max.(Nm)
F max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0014.406122 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D=Diameter (mm) | D1 (mm) | D2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H4 (mm) | H5 max. clamping range (mm) | L (mm) | R (mm) | Socket head screw DIN 912 | Tightening torque max. (Nm) | F max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.12 € | 1 | 4 Days | 10 | 12 | 16 | M5 | 44 | 30.5 | 17.5 | 9.5 | 4 | 17 | 22 | M6x35 | 7 | 3.5 |