Ball lock pins with twist knob (K1064)

Ball lock pins with twist knob (K1064)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Fastening screws included

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1064.1022
K1064.1028
K1064.11022
K1064.11028
K1064.1620
K1064.620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Surface finish component Component colour Version 2 D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L2
(mm)
L5
(mm)
M
(mm)
T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

38.10 €

1 4 Days Polyamide-blackpins steel181034342818356.53.4311021.516M3x466-14501.50.29

38.10 €

1 4 Days Polyamide-blackpins steel181034342818356.53.4311027.522M3x41212-20501.50.29

61.56 €

1 4 Days Stainless steelbright-pin stainless steel181034342818356.53.4311021.516M3x466-14501.50.29

61.56 €

1 4 Days Stainless steelbright-pin stainless steel181034342818356.53.4311027.522M3x41212-20501.50.29

58.85 €

1 4 Days Stainless steelbright-pin stainless steel14625252114264.42.424.56.519.514M2x366-10300.53

36.28 €

1 4 Days Polyamide-black-14625252114264.42.424.56.519.514M2x366-10300.53

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Temperature resistance(°C) ≤130

Tech Support