Ball lock pins without head (K1063)

Ball lock pins without head (K1063)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Ideal where space is restricted:

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1063.10242
K1063.110242
K1063.16212
K1063.6212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D6
(mm)
H
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
M
(mm)
SW
(mm)
T max.
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

29.35 €

1 4 Days Steel-161016111734.42821.523.516M12x1.51316501.59

41.75 €

1 4 Days Stainless steelbright161016111734.42821.523.516M12x1.51316501.59

38.61 €

1 4 Days Stainless steelbright126128132217.5192113.5M8x1.251010300.53

27.09 €

1 4 Days Steelnickel-plated126128132217.5192113.5M8x1.251010300.53

Loading...

  1. 1

Basic information

Temperature resistance(°C) ≤180

Tech Support