Locking pins with folding latch (K0776) (Part Numbers - CAD Download)

Locking pins with folding latch (K0776)
[Specifications]
・Main material: Steel
・B(mm): 16.9
・B1(mm): 2
・L1(mm): 6

[Features]
・For connecting machine parts and workpieces quickly and easily
・Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
・Easy handling
・Folding latch for securing over a large cross section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0776.06025
K0776.06040
K0776.06050
K0776.08025
K0776.08040
K0776.08050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Extraction force F
(N)
Shearing force double shear max.
(kN)

12.48 €

1 4 Days 1263254531619012

12.72 €

1 4 Days 1263406046619012

13.12 €

1 4 Days 1263507056619012

13.12 €

1 4 Days 1684254631827021

13.54 €

1 4 Days 1684406146827021

13.74 €

1 4 Days 1684507156827021

Loading...

  1. 1

Basic information

Main material Steel B(mm) 16.9 B1(mm) 2
L1(mm) 6

Tech Support