Manufacturer part number: K0637.1050512
Brand: KIPP
Price: 17.09 €
Delivery time: 4 Days
B: 10.8 mm
B1: 3.6 mm
D=locking pin diameter: 5 mm
D1=Thread: M12
D2: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0637.1050512
Part Number
|
---|
K0637.1050512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D=locking pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | H (mm) | L (mm) | L1=Handle length (mm) | L3 (mm) | SW (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.09 € | 1 | 4 Days | 10.8 | 3.6 | 5 | M12 | 12 | 1.3 | 8 | 46.8 | 30 | 25 | 19 | 15 | 8 |
Loading...
Body Material | Stainless steel | Form | B |
---|
This page is Indexing plungers with grip stainless steel Form B (K0637), part number K0637.1050512.
You can find the detail information about specifications and dimensions on part number K0637.1050512.
Configure
Basic Attributes
Type
B(mm)
B1(mm)
D=locking pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
H(mm)
L(mm)
L1=Handle length(mm)
L3(mm)
SW(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0637.10504101 |
K0637.1050510 |
K0637.10505101 |
K0637.10505121 |
K0637.1050610 |
K0637.10506101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | B1 (mm) | D=locking pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | H (mm) | L (mm) | L1=Handle length (mm) | L3 (mm) | SW (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.50 € | 1 | 4 Days | 9 | 3 | 4 | M10x1 | 10 | 1 | 6 | 38 | 25 | 20 | 17 | 14 | 8 | ||
15.50 € | 1 | 4 Days | 9 | 3 | 5 | M10 | 10 | 1.3 | 6 | 38 | 25 | 20 | 17 | 14 | 8 | ||
15.50 € | 1 | 4 Days | 9 | 3 | 5 | M10x1 | 10 | 1.3 | 6 | 38 | 25 | 20 | 17 | 14 | 8 | ||
17.09 € | 1 | 4 Days | 10.8 | 3.6 | 5 | M12x1,5 | 12 | 1.3 | 8 | 46.8 | 30 | 25 | 19 | 15 | 8 | ||
15.50 € | 1 | 4 Days | 9 | 3 | 6 | M10 | 10 | 1.8 | 6 | 38 | 25 | 20 | 17 | 14 | 8 | ||
15.50 € | 1 | 4 Days | 9 | 3 | 6 | M10x1 | 10 | 1.8 | 6 | 38 | 25 | 20 | 17 | 14 | 8 |