Manufacturer part number: K0796.500081
Brand: KIPP
Price: 34.32 €
Delivery time: 4 Days
Hole spacing: 500 mm
Surface finish body: powder-coated
Main colour: black
L=Length: 546.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0796.500081
Main Body Material | Aluminum | Load capacity(N) | 1000 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | oval | B(mm) | 34 | D=Fastening hole | M8 |
H(mm) | 62 |
This page is Tubular handles oval aluminium (K0796), part number K0796.500081.
You can find the detail information about specifications and dimensions on part number K0796.500081.
Configure
Basic Attributes
Type
Hole spacing(mm)
Surface finish body
Main colour
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0796.2500884 |
K0796.300081 |
K0796.3000827 |
K0796.5000827 |
K0796.500083 |
K0796.5000884 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Surface finish body | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|---|
26.15 € | 1 | 4 Days | 250 | powder-coated | red RAL 3020 | 296.4 | ||
27.76 € | 1 | 4 Days | 300 | powder-coated | black | 346.4 | ||
27.76 € | 1 | 4 Days | 300 | powder-coated | ruby red | 346.4 | ||
34.32 € | 1 | 4 Days | 500 | powder-coated | ruby red | 546.4 | ||
34.32 € | 1 | 4 Days | 500 | anodised | natural | 546.4 | ||
34.32 € | 1 | 4 Days | 500 | powder-coated | red RAL 3020 | 546.4 |