Zipper E-tubes, R15 Series

Zipper E-tubes, R15 Series
igus® "zipper" e-chains® and e-tubes deliver in terms of practicality and performance. The "zipper" function makes them a very useful product to reduce assembly time. The small pitch, the tough-elastic zipper-band, and the sturdy link work well in high acceleration applications. The "zipper" series is one of the most popular igus® e-chain® series for demanding applications.
[Features]
- zipper-like design for quick opening and closing of lids
- zipper e-chains® can be lengthened and shortened at any point
- Small pitch for low noise, smooth running
- High accelerations: 100 m/s2 and more

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R15.025.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]
R15.025.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[1025.1P.A1,​1025.1P.A2,​1025.1P.A3,​1025.1P.A4,​1025.1PZ.A1,​1025.1PZ.A2,​1025.1PZ.A3,​1025.1PZ.A4,​1025.12P.A1,​1025.12P.A2,​1025.12P.A3,​1025.12P.A4,​1025.12PZ.A1,​1025.12PZ.A2,​1025.12PZ.A3,​1025.12PZ.A4,​1025.2P.A1,​1025.2P.A2,​1025.2P.A3,​1025.2P.A4,​1025.2PZ.A1,​1025.2PZ.A2,​1025.2PZ.A3,​1025.2PZ.A4,​1025.3P.A1,​1025.3P.A2,​1025.3P.A3,​1025.3P.A4,​1025.3PZ.A1,​1025.3PZ.A2,​1025.3PZ.A3,​1025.3PZ.A4,​1025.34P.A1,​1025.34P.A2,​1025.34P.A3,​1025.34P.A4,​1025.34PZ.A1,​1025.34PZ.A2,​1025.34PZ.A3,​1025.34PZ.A4,​1025.4P.A1,​1025.4P.A2,​1025.4P.A3,​1025.4P.A4,​1025.4PZ.A1,​1025.4PZ.A2,​1025.4PZ.A3,​1025.4PZ.A4]
R15.038.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]
R15.038.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[1038.1P.A1,​1038.1P.A2,​1038.1P.A3,​1038.1P.A4,​1038.1PZ.A1,​1038.1PZ.A2,​1038.1PZ.A3,​1038.1PZ.A4,​1038.12P.A1,​1038.12P.A2,​1038.12P.A3,​1038.12P.A4,​1038.12PZ.A1,​1038.12PZ.A2,​1038.12PZ.A3,​1038.12PZ.A4,​1038.2P.A1,​1038.2P.A2,​1038.2P.A3,​1038.2P.A4,​1038.2PZ.A1,​1038.2PZ.A2,​1038.2PZ.A3,​1038.2PZ.A4,​1038.3P.A1,​1038.3P.A2,​1038.3P.A3,​1038.3P.A4,​1038.3PZ.A1,​1038.3PZ.A2,​1038.3PZ.A3,​1038.3PZ.A4,​1038.34P.A1,​1038.34P.A2,​1038.34P.A3,​1038.34P.A4,​1038.34PZ.A1,​1038.34PZ.A2,​1038.34PZ.A3,​1038.34PZ.A4,​1038.4P.A1,​1038.4P.A2,​1038.4P.A3,​1038.4P.A4,​1038.4PZ.A1,​1038.4PZ.A2,​1038.4PZ.A3,​1038.4PZ.A4]
R15.063.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]
R15.063.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[105.1P.A1,​105.1P.A2,​105.1P.A3,​105.1P.A4,​105.1PZ.A1,​105.1PZ.A2,​105.1PZ.A3,​105.1PZ.A4,​105.12P.A1,​105.12P.A2,​105.12P.A3,​105.12P.A4,​105.12PZ.A1,​105.12PZ.A2,​105.12PZ.A3,​105.12PZ.A4,​105.2P.A1,​105.2P.A2,​105.2P.A3,​105.2P.A4,​105.2PZ.A1,​105.2PZ.A2,​105.2PZ.A3,​105.2PZ.A4,​105.3P.A1,​105.3P.A2,​105.3P.A3,​105.3P.A4,​105.3PZ.A1,​105.3PZ.A2,​105.3PZ.A3,​105.3PZ.A4,​105.34P.A1,​105.34P.A2,​105.34P.A3,​105.34P.A4,​105.34PZ.A1,​105.34PZ.A2,​105.34PZ.A3,​105.34PZ.A4,​105.4P.A1,​105.4P.A2,​105.4P.A3,​105.4P.A4,​105.4PZ.A1,​105.4PZ.A2,​105.4PZ.A3,​105.4PZ.A4]
R15.080.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]
R15.080.[063,​075,​100,​110,​125,​145,​180].0-[1-100/1]-[106.1P.A1,​106.1P.A2,​106.1P.A3,​106.1P.A4,​106.1PZ.A1,​106.1PZ.A2,​106.1PZ.A3,​106.1PZ.A4,​106.12P.A1,​106.12P.A2,​106.12P.A3,​106.12P.A4,​106.12PZ.A1,​106.12PZ.A2,​106.12PZ.A3,​106.12PZ.A4,​106.2P.A1,​106.2P.A2,​106.2P.A3,​106.2P.A4,​106.2PZ.A1,​106.2PZ.A2,​106.2PZ.A3,​106.2PZ.A4,​106.3P.A1,​106.3P.A2,​106.3P.A3,​106.3P.A4,​106.3PZ.A1,​106.3PZ.A2,​106.3PZ.A3,​106.3PZ.A4,​106.34P.A1,​106.34P.A2,​106.34P.A3,​106.34P.A4,​106.34PZ.A1,​106.34PZ.A2,​106.34PZ.A3,​106.34PZ.A4,​106.4P.A1,​106.4P.A2,​106.4P.A3,​106.4P.A4,​106.4PZ.A1,​106.4PZ.A2,​106.4PZ.A3,​106.4PZ.A4]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10063 ~ 180Black-
1 6 Days 1 ~ 10063 ~ 180Black1025.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 1025.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 1025.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 1025.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 1025.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 1025.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 1025.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 1025.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 1025.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 1025.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 1025.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 1025.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 1025.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 1025.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 1025.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 1025.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 1025.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 1025.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 1025.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 1025.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 1025.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 1025.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 1025.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 1025.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 1025.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 1025.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 1025.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 1025.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 1025.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 1025.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 1025.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 1025.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 1025.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 1025.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 1025.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 1025.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 1025.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 1025.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 1025.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 1025.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 1025.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 1025.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 1025.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 1025.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 1025.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 1025.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 1025.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate
1 6 Days 1 ~ 10063 ~ 180Black-
1 6 Days 1 ~ 10063 ~ 180Black1038.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 1038.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 1038.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 1038.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 1038.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 1038.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 1038.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 1038.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 1038.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 1038.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 1038.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 1038.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 1038.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 1038.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 1038.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 1038.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 1038.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 1038.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 1038.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 1038.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 1038.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 1038.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 1038.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 1038.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 1038.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 1038.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 1038.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 1038.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 1038.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 1038.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 1038.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 1038.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 1038.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 1038.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 1038.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 1038.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 1038.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 1038.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 1038.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 1038.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 1038.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 1038.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 1038.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 1038.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 1038.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 1038.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 1038.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate
1 6 Days 1 ~ 10063 ~ 180Black-
1 6 Days 1 ~ 10063 ~ 180Black105.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 105.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 105.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 105.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 105.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 105.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 105.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 105.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 105.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 105.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 105.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 105.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 105.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 105.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 105.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 105.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 105.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 105.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 105.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 105.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 105.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 105.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 105.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 105.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 105.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 105.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 105.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 105.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 105.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 105.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 105.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 105.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate
1 6 Days 1 ~ 10063 ~ 180Black-
1 6 Days 1 ~ 10063 ~ 180Black106.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 106.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 106.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 106.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 106.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 106.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 106.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 106.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 106.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 106.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 106.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 106.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 106.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 106.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 106.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 106.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 106.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 106.3P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 106.3P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 106.3P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 106.3P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 106.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate / 106.34P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plates / 106.34P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plates / 106.34P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plates / 106.34P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plates / 106.34PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plates / 106.4P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, pivoting, with tiewrap plate / 106.4P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, pivoting, with tiewrap plate / 106.4P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, pivoting, with tiewrap plate / 106.4P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, without tiewrap plate / 106.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, pivoting, with tiewrap plate

Loading...

  1. 1

Tech Support