Vertical Toggle Clamp with Blue Handle, 6806E

Vertical Toggle Clamp with Blue Handle, 6806E
  • Volume Discount
Vertical toggle clamp with blue handle
with solid arm and vertical base.
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection.
Complete with tempered, galvanized clamping screw no. 6885 and sleeve to weld on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557650
557651
557652
557653
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

45.27 €

1 Available 6 Days 681,020,043-1,42,537,5M 8x 45400

59.23 €

1 Available 6 Days 8101,032,061-2,03,048,6M 8x 65585

93.61 €

1 Available 6 Days 10141,045,08826,5-31,53,05,058,5M12x 801480

121.12 €

1 Available 6 Days 10166,550,590-3,55,5613,0M12x1102200

Loading...

  1. 1

Tech Support