Angular Contact Ball Bearing 38..-2Z, Double Row, Double Shielded, Plastic Cage (3800-2Z)

Angular Contact Ball Bearing 38..-2Z, Double Row, Double Shielded, Plastic Cage 3800-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 3800-2Z

Brand: INA

Price: 20.08

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 19 φ

Width B (or T): 7 mm

Bore diameter [d]: 10 mm

Dynamic load rating (radial): 2080 N

Radial load rating: 1370 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3800-2Z

Part Number
3800-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Axial Clearance Weight
(kg)

20.08 €

1000 4 Days 19710208013703050021000CN0.008

Loading...

  1. 1

This page is Angular Contact Ball Bearing 38..-2Z, Double Row, Double Shielded, Plastic Cage, part number 3800-2Z.
You can find the detail information about specifications and dimensions on part number 3800-2Z.

Variation of this product

Part Number
3803-2Z
3804-2Z
3805-2Z
3806-2Z
3807-2Z
3807-2Z-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Axial Clearance Weight
(kg)

20.72 €

1000 4 Days 26717243020202300013200CN0.013

21.75 €

1000 4 Days 321020560047501740011800CN0.016

25.00 €

1000 4 Days 371025590055001530010300CN0.036

37.06 €

1000 4 Days 42103061006000133008700CN0.037

42.88 €

1 Available 4 Days 47103565006800117007400CN0.04
-

40.74 €

1000 4 Days 47103565006800117007400C30.041

Tech Support