Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E25-KTT
Outer Diameter D(φ) | 52 | Width B (or T)(mm) | 34.9 | Bore diameter [d](mm) | 25 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 14000 | Radial load rating(N) | 7800 | Locking Collar Total Width [B 1](mm) | 44.5 |
Weight(kg) | 0.25 |
This page is Radial Insert Ball Bearing E..-KTT, Cylindrical Outer Ring, Eccentric Locking Collar, T Seals on Both Sides, part number E25-KTT.
You can find the detail information about specifications and dimensions on part number E25-KTT.