Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE35-KTT-N-OSE
Outer Diameter D(φ) | 72 | Width B (or T)(mm) | 37.7 | Bore diameter [d](mm) | 35 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 25500 | Radial load rating(N) | 15300 | Weight(kg) | 0.42 |
This page is Radial Insert Ball Bearing GE..-KTT-N-OSE, Spherical Outer Ring, Eccentric Locking Collar, T Seals on Both Sides, part number GE35-KTT-N-OSE.
You can find the detail information about specifications and dimensions on part number GE35-KTT-N-OSE.