Radial Insert Ball Bearing GE..-XL-KLL-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides, High Temperature

Radial Insert Ball Bearing GE..-XL-KLL-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides, High Temperature
Radial insert ball bearing GE..-XL-KLL-B-FA164

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE25-XL-KLL-B-FA164

Part Number
GE25-XL-KLL-B-FA164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

135.51 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 34.9 Bore diameter [d](mm) 25 Dynamic load rating (radial)(N) 14000
Radial load rating(N) 7800 Outside diameter [D SP](mm) 52 Locking Collar Total Width [B 1](mm) 44.5
Weight(kg) 0.25

This page is Radial Insert Ball Bearing GE..-XL-KLL-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides, High Temperature, part number GE25-XL-KLL-B-FA164.
You can find the detail information about specifications and dimensions on part number GE25-XL-KLL-B-FA164.

Tech Support