Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GLE30-XL-KLL-B
Width B (or T)(mm) | 36.5 | Bore diameter [d](mm) | 30 | Dynamic load rating (radial)(N) | 19500 |
---|---|---|---|---|---|
Radial load rating(N) | 11300 | Outside diameter [D SP](mm) | 62 | Weight(kg) | 0.3 |
This page is Radial Insert Ball Bearing GLE..-XL-KLL-B, Spherical Outer Ring, Drive-Slot in Inner Ring, L Seals on Both Sides, part number GLE30-XL-KLL-B.
You can find the detail information about specifications and dimensions on part number GLE30-XL-KLL-B.