Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GLE25-XL-KLL-B-FA164
Width B (or T)(mm) | 34.9 | Bore diameter [d](mm) | 25 | Dynamic load rating (radial)(N) | 14000 |
---|---|---|---|---|---|
Radial load rating(N) | 7800 | Outside diameter [D SP](mm) | 52 | Weight(kg) | 0.2 |
This page is Radial Insert Ball Bearing GLE..-XL-KLL-B-FA164, Spherical Outer Ring, Drive-Slot in Inner Ring, L Seals on Both Sides, High Temperature, part number GLE25-XL-KLL-B-FA164.
You can find the detail information about specifications and dimensions on part number GLE25-XL-KLL-B-FA164.