Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GRAE35-NPP-B-FA107 |
GRAE40-NPP-B-FA107 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width B (or T) (mm) | Bore diameter [d] (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Outside diameter [D SP] (mm) | Locking Collar Total Width [B 1] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
27.17 € | 1000 | 4 Days | 25.4 | 35 | 25500 | 15300 | 72 | 39 | 0.47 | ||
32.82 € | 1000 | 4 Days | 30.2 | 40 | 32500 | 19800 | 80 | 43.8 | 0.62 |
Loading...
Configure
Basic Attributes
Width B (or T)(mm)
Bore diameter [d](mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Outside diameter [D SP](mm)
Locking Collar Total Width [B 1](mm)
Type
Filter by standard shipping days
Optional Attributes