Radial Insert Ball Bearing RAE..-NPP (RAE15-NPP)

Radial Insert Ball Bearing RAE..-NPP RAE15-NPP
  • Volume Discount

Product Details:

Manufacturer part number: RAE15-NPP

Brand: INA

Price: 14.48

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 40 φ

Width B (or T): 19 mm

Bore diameter [d]: 15 mm

Dynamic load rating (radial): 9800 N

Radial load rating: 4750 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAE15-NPP

Part Number
RAE15-NPP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

14.48 €

1000 4 Days 4019159800475028.60.12

Loading...

  1. 1

This page is Radial Insert Ball Bearing RAE..-NPP, part number RAE15-NPP.
You can find the detail information about specifications and dimensions on part number RAE15-NPP.

Variation of this product

Part Number
RAE30-NPP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

21.32 €

1 Available 4 Days 6223.830195001130035.80.33

Tech Support