Flanged Housing Unit, UKFC Series (UKFC218-J7)

Flanged Housing Unit, UKFC Series UKFC218-J7
  • Volume Discount

Product Details:

Manufacturer part number: UKFC218-J7

Brand: FAG

Price: 279.42

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 80 mm

Height Flange [H]: 265 mm

Basic Dynamic Load Rating, Radial [C r]: 102000 N

Total height unit [U]: 65.7 mm

Basic static load rating, radial [C 0r]: 72000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UKFC218-J7

Part Number
UKFC218-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

279.42 €

1 Available 4 Days 8026510200065.77200012.76

Loading...

  1. 1

This page is Flanged Housing Unit, UKFC Series, part number UKFC218-J7.
You can find the detail information about specifications and dimensions on part number UKFC218-J7.

Variation of this product

Part Number
UKFC205-J7
UKFC206-J7
UKFC207-J7
UKFC208-J7
UKFC209-J7
UKFC210-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

30.88 €

1 Available 4 Days 201151490030.778000.99

34.97 €

1 Available 4 Days 251252070032.2113001.32

38.51 €

1 Available 4 Days 301352750035.7153001.784

43.48 €

1 Available 4 Days 351453250037.7198002.12

49.22 €

1 Available 4 Days 401603450038.2204002.82

54.57 €

1 Available 4 Days 451653750040.2232003.15

Tech Support