Felt Seal, FSV Series (Part Numbers)

Felt Seal, FSV Series
  • Volume Discount
Felt seals FSV are particularly suitable for grease lubrication. They comprise an adapter holding the inserted, oil-impregnated felt strip and the adapter is secured against rotation by an O ring in the annular slot in the housing. The seals are suitable for circumferential velocities of up to 5 m/s and, after running-in, of up to 15 m/s. They can be used at temperatures up to +100 °C. The permissible shaft misalignment is 0,5° in both directions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSV617

Part Number
FSV617
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

66.55 €

2000 4 Days 141.2 x 141.2 x 14.51.063

Loading...

  1. 1

This page is Felt Seal, FSV Series, part number FSV617.
You can find the detail information about specifications and dimensions on part number FSV617.

Variation of this product

Part Number
FSV232
FSV304
FSV311
FSV312
FSV318
FSV620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

86.32 €

2000 4 Days 206.2 x 16.5 x 206.20.8

33.08 €

2 Available 4 Days 39.9 x 10 x 39.90.315

49.72 €

2 Available 4 Days 90.9 x 90.9 x 110.176

48.75 €

2000 4 Days 106.4 x 106.4 x 110.325

69.15 €

2000 4 Days 123.9 x 123.9 x 13.50.217

92.42 €

2000 4 Days 161.2 x 161.2 x 14.51.337

Tech Support