INA Flanged Housing Unit GEHGLCTE..-GG, Two-Bolt, Oval (Part Numbers)

  • Volume Discount
[Features]
- FA123: Position Of Relubrication Hole At 90°
- FA125.1: with Corrotect Coating, Protected Against Corrosion

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEHGLCTE03-GG-FA125.1

Part Number
GEHGLCTE03-GG-FA125.1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model series Main dimension
(mm)
Weight
(kg)

13.54 €

1 Available 4 Days FA125.140 x 81 x 150.18

Loading...

  1. 1

This page is INA Flanged Housing Unit GEHGLCTE..-GG, Two-Bolt, Oval, part number GEHGLCTE03-GG-FA125.1.
You can find the detail information about specifications and dimensions on part number GEHGLCTE03-GG-FA125.1.

Variation of this product

Part Number
GEHGLCTE03-GG
GEHGLCTE04-GG-FA125.1
GEHGLCTE04-GG>A
GEHGLCTE05-GG-FA123/125.1
GEHGLCTE05-GG>A
GEHGLCTE06-GG-FA125.1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model series Main dimension
(mm)
Weight
(kg)

9.02 €

25 Available 4 Days Standard40 x 81 x 150.175

13.62 €

1 Available 4 Days FA125.147 x 17 x 170.23

9.05 €

40 Available 4 Days >A47 x 90.5 x 170.23

16.85 €

1 Available 4 Days FA123/125.152 x 17.5 x 17.50.31

10.88 €

1 Available 4 Days >A52 x 97 x 19.50.31

19.37 €

1 Available 4 Days FA125.162 x 112 x 20.50.43

Tech Support