Manufacturer part number: 09117-1608
Brand: NORELEM
Price: 20.62 €
Delivery time: 4 Days
Outer Diameter: 16 Ø
D1=Thread: M8
H=Height: 18 mm
L=thread length: 12 mm
SW: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09117-1608
Magnet Type (Material) | Neodymium Magnet | Component material | Rubber | Temperature max.(°C) | 80 |
---|
This page is Magnets deep pot with threaded pin NdFeB, rubber magnetic face (09117), part number 09117-1608.
You can find the detail information about specifications and dimensions on part number 09117-1608.
Part Number |
---|
09117-1306 |
09117-2010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (Ø) | D1=Thread | H=Height (mm) | L=thread length (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|
17.15 € | 1 | 4 Days | 13 | M6 | 16 | 10 | 11 | ||
25.31 € | 1 | 4 Days | 20 | M10 | 20 | 14 | 17 |