Positioning bushes, Steel or Stainless Steel for status sensor, Form B, with thread and collar (K1840)

Positioning bushes, Steel or Stainless Steel for status sensor, Form B, with thread and collar (K1840)
· Universally applicable

· electronic status monitoring

· Process control

· Individually adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1840.1203101
K1840.1204101
K1840.1205121
K1840.1206121
K1840.1208161
K1840.1210161
K1840.1212201
K1840.1216241
K1840.203101
K1840.204101
K1840.205121
K1840.206121
K1840.208161
K1840.210161
K1840.212201
K1840.216241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T
(mm)
SW1
(mm)
Weight
(kg)

21.15 €

1 4 Days stainless steel1.4034hardened and brightM10x1151210.57110.0080

21.15 €

1 4 Days stainless steel1.4034hardened and brightM10x1151210.57110.0080

22.44 €

1 4 Days stainless steel1.4034hardened and brightM12x1.5151210.511130.0100

22.44 €

1 4 Days stainless steel1.4034hardened and brightM12x1.5151210.511130.0100

23.71 €

1 4 Days stainless steel1.4034hardened and brightM16x1.5201513.515.5170.0220

23.71 €

1 4 Days stainless steel1.4034hardened and brightM16x1.5201513.515.5170.0200

24.99 €

1 4 Days stainless steel1.4034hardened and brightM20x1.5252018.519220.0420

24.99 €

1 4 Days stainless steel1.4034hardened and brightM24x2322725.525270.0810

18.58 €

1 4 Days steel-hardened and black oxid finishM10x1151210.57110.0080

18.58 €

1 4 Days steel-hardened and black oxid finishM10x1151210.57110.0080

19.87 €

1 4 Days steel-hardened and black oxid finishM12x1.5151210.511130.0100

19.87 €

1 4 Days steel-hardened and black oxid finishM12x1.5151210.511130.0100

21.15 €

1 4 Days steel-hardened and black oxid finishM16x1.5201513.515.5170.0220

21.15 €

1 4 Days steel-hardened and black oxid finishM16x1.5201513.515.5170.0200

22.44 €

1 4 Days steel-hardened and black oxid finishM20x1.5252018.519220.0420

23.71 €

1 4 Days steel-hardened and black oxid finishM24x2322725.525270.0810

Loading...

  1. 1

Basic information

Form B Version 1 for status sensor D3(mm) 3
H3(mm) 4 Item Locating Bush Form definition with thread and collar
SW2(mm) 5 PL Edelstahl false RoHS true

Tech Support