Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1840.1403089 |
K1840.1404089 |
K1840.1405089 |
K1840.1406109 |
K1840.1408139 |
K1840.1410179 |
K1840.403089 |
K1840.404089 |
K1840.405089 |
K1840.406109 |
K1840.408139 |
K1840.410179 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | H (mm) | H1 (mm) | T (mm) | D1=diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
27.82 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 10 | 6 | 5 | 8 | 0.0060 | ||
27.82 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 10 | 6 | 5 | 8 | 0.0050 | ||
27.82 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 10 | 6 | 6 | 8 | 0.0040 | ||
28.32 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 11 | 7 | 7 | 10 | 0.0060 | ||
28.84 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 14 | 9.5 | 9.5 | 13.5 | 0.0110 | ||
30.12 € | 1 | 4 Days | stainless steel | 1.4034 | hardened. ground and bright | 16 | 11.5 | 11.5 | 17 | 0.0200 | ||
24.99 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 10 | 6 | 5 | 8 | 0.0060 | ||
24.99 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 10 | 6 | 5 | 8 | 0.0050 | ||
24.99 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 10 | 6 | 6 | 8 | 0.0040 | ||
25.63 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 11 | 7 | 7 | 10 | 0.0060 | ||
25.63 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 14 | 9.5 | 9.5 | 13.5 | 0.0110 | ||
26.92 € | 1 | 4 Days | steel | - | hardened. ground and black oxidised | 16 | 11.5 | 11.5 | 17 | 0.0200 |
Loading...
Form | D | Version 1 | for status sensor | D3(mm) | 3 |
---|---|---|---|---|---|
H3(mm) | 4 | Item | Locating Bush | Form definition | smooth |
SW2(mm) | 5 | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Main material
Steel code
Surface finish body
H(mm)
H1(mm)
T(mm)
D1=diameter(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes