Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1841.11051201 |
K1841.11061601 |
K1841.11081601 |
K1841.11102401 |
K1841.11122401 |
K1841.11163001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | M (mm) | N (mm) | T (mm) | H4 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.08 € | 1 | 4 Days | 6 | 9 | 25 | 4 | 10 | 1.5 | M12 | 1.5 | 1.5 | 16.2 | 0.0330 | ||
115.37 € | 1 | 4 Days | 7.5 | 12 | 25 | 5 | 10 | 2 | M16 | 2 | 2 | 17.1 | 0.0470 | ||
115.37 € | 1 | 4 Days | 10 | 12 | 25 | 5 | 10 | 3.1 | M16 | 2 | 2 | 18.1 | 0.0430 | ||
117.93 € | 1 | 4 Days | 13 | 18 | 30 | 6 | 8 | 4 | M24 | 2.5 | 3 | 17.2 | 0.0960 | ||
117.93 € | 1 | 4 Days | 15 | 18 | 30 | 6 | 8 | 4.8 | M24 | 2.5 | 3 | 18.2 | 0.0900 | ||
119.21 € | 1 | 4 Days | 20 | 24 | 35 | 8 | 11 | 6 | M30 | 2.5 | 3 | 24.2 | 0.1460 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Form | A | Version 1 | with status sensor | D4(mm) | 3 |
L=Length(mm) | 27 | SW(mm) | 5 | Version 2 | PNP normally open |
Item | Adapter Bush | Form definition | Full thread | H5(mm) | 4 |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
D2(mm)
D3(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
M(mm)
N(mm)
T(mm)
H4(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes