Locating bushes, Stainless Steel for status sensor, Form B, with thread and collar (K1842)

Locating bushes, Stainless Steel for status sensor, Form B, with thread and collar (K1842)
· Universally applicable

· electronic status monitoring

· Process control

· Individually adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1842.1205120
K1842.1206160
K1842.1208160
K1842.1210240
K1842.1212240
K1842.1216300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
M
(mm)
N
(mm)
T
(mm)
H4
(mm)
Weight
(kg)

24.99 €

1 4 Days 20620351.5M122211.20.0190

26.28 €

1 4 Days 247.520352M162.5212.10.0320

26.28 €

1 4 Days 241020353.1M162.5213.10.0290

28.84 €

1 4 Days 3413255104M242.5319.20.0850

28.84 €

1 4 Days 3415255104.8M242.5320.20.0790

30.12 €

1 4 Days 4020305106M302.5323.20.1330

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4305 Surface finish body bright
Form B Version 1 for status sensor D4(mm) 3
SW(mm) 5 Item Adapter Bush Form definition with thread and collar
H5(mm) 4 PL Edelstahl false RoHS true

Tech Support