Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1843.12061611 |
K1843.12102011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | H (mm) | M (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
119.21 € | 1 | 4 Days | 20 | 20 | M16x1.5 | 0.0420 | ||
121.77 € | 1 | 4 Days | 25 | 23 | M20X1.5 | 0.0560 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Form | B | Version 1 | with status sensor | D2(mm) | 3 |
H1(mm) | 3 | H2(mm) | 4 | L=Length(mm) | 27 |
N(mm) | 2.5 | SW(mm) | 5 | T(mm) | 2 |
Version 2 | PNP normally open | Item | Adapter Bush | Form definition | with thread and collar for BLP with twist knob |
PL Edelstahl | false | RoHS | true |