Tube clamps T-angle, Plastic with ball joint (K0475)

Tube clamps T-angle, Plastic with ball joint (K0475)
· Flexible joints over universal connection plates

· 60° free swivel / 360° rotation

· High-strength clamping due to a special surface coating

· Application sectors: machine construction, safety equipment, housings, structures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0475.181

Part Number
K0475.181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.16 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Version 2 for round tubes
G(mm) 40 F(mm) 15 K(mm) 30
L(mm) 85 M(mm) 30 A=Internal diameter(mm) 18.1
Version 1 3-way flat B=Internal diameter(mm) 5.5 Item Tube Clamp
C(mm) 21 D(mm) M5X10 E(mm) 30
Form definition with ball joint H(mm) 20 Mb(Nm) 8
Surface finish component galvanized Weight(kg) 0.0630 PL Edelstahl false
RoHS true

This page is Tube clamps T-angle, Plastic with ball joint (K0475), part number K0475.181.
You can find the detail information about specifications and dimensions on part number K0475.181.

Tech Support