Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0475.5181
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for round tubes | G(mm) | 40 | F(mm) | 15 |
K(mm) | 30 | L(mm) | 87 | M(mm) | 30 |
A=Internal diameter(mm) | 18.1 | Version 1 | 3-way flat | B=Internal diameter(mm) | 5.5 |
Item | Tube Clamp | C(mm) | 21 | D(mm) | M5X10 |
E(mm) | 32 | Form definition | with ball joint | H(mm) | 20 |
Mb(Nm) | 9 | Surface finish component | galvanized | Weight(kg) | 0.0970 |
PL Edelstahl | false | RoHS | true |
This page is Tube clamps T-angle, Aluminium with ball joint (K0475), part number K0475.5181.
You can find the detail information about specifications and dimensions on part number K0475.5181.