Tube clamps, cross, Aluminium (K0473)

Tube clamps, cross, Aluminium (K0473)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for fastening and other sizes for square tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0473.523030
K0473.524040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Square socket
(mm)
B=Square socket
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
S
(mm)
Weight
(kg)

22.11 €

1 4 Days 446483444630.230.238454564M8x450.3119

30.92 €

1 4 Days 6175111615740.340.350606075M8x600.5852

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for square tubes Version 1 4-way flat Item Tube Clamp
Surface finish component galvanized RoHS true

Tech Support