Tube clamps base, Aluminium with ball joint, Form A (K0477)

Tube clamps base, Aluminium with ball joint, Form A (K0477)
· Flexible joints over universal connection plates

· 60° free swivel / 360° rotation

· High-strength clamping due to a special surface coating

· Application sectors: machine construction, safety equipment, housings, structures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0477.5181

Part Number
K0477.5181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.82 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for round tubes B(mm) 5.5 F(mm) 15
K(mm) 30 A=Internal diameter(mm) 18.1 Version 1 with foot
Item Tube Clamp C(mm) 21 D(mm) M5X10
E(mm) 50 Form A Form definition with ball joint
G=Width(mm) 40 H(mm) 20 L=Height(mm) 58
M=Length(mm) 30 Mb(Nm) 9 N(mm) 5
O(mm) 38 Surface finish component galvanized U(mm) 40
Weight(kg) 0.0760 PL Edelstahl false RoHS true

This page is Tube clamps base, Aluminium with ball joint, Form A (K0477), part number K0477.5181.
You can find the detail information about specifications and dimensions on part number K0477.5181.

Tech Support