Spring hinges Aluminium profile, 0.2 Nm, spring closed (K1178)

Spring hinges Aluminium profile, 0.2 Nm, spring closed (K1178)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Self-closing

· Integrated tension springs

· Temperature range -20° C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1178.35301
K1178.353011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour S
(mm)
Weight
(kg)
PL Edelstahl

12.97 €

1 4 Days colourless3.50.0100false

12.97 €

1 4 Days black3.30.0097-

Loading...

  1. 1

Basic information

B=Width(mm) 30 Main material Aluminium Surface finish body anodized
A=Length(mm) 35 A1(mm) 21 B1(mm) 15
D(mm) 3.5 D1(mm) 10 Kind of fastening fastening holes
Version 1 spring closed Item Spring Hinge F1(N) 1210
F2(N) 1310 Product type Spring Hinge

Tech Support