Levelling feet plates extended die-cast zinc, Form D (27818)

Levelling feet plates extended die-cast zinc, Form D (27818)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Rubber pad resistant to oil and water, antibacterial and antimicrobial protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27818-40801

Part Number
27818-40801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.89 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Zinc Form D D=plate diameter(mm) 80
H=Height(mm) 20 Load rating max.(kN) 35

This page is Levelling feet plates extended die-cast zinc, Form D (27818), part number 27818-40801.
You can find the detail information about specifications and dimensions on part number 27818-40801.

Tech Support