Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Main material | aluminium | D(mm) | 50 | D1(mm) | 50 |
---|---|---|---|---|---|
D2(mm) | Tr 30X4 | Version 1 | with magnetic base | Item | Screw Jack |
F max.(kN) | 30 | S(mm) | 12 | RoHS | true |