Locating pins removable Form C (K0817) (K0817.082)

Locating pins removable Form C (K0817) K0817.082

Product Details:

Manufacturer part number: K0817.082

Brand: KIPP

Price: 13.74

Delivery time: 4 Days


Technical Data:

D=diameter: 8 mm

D3: M3 mm

L: 25 mm

L1: 14 mm

B: 2.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0817.082

Part Number
K0817.082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D3
(mm)
L
(mm)
L1
(mm)
B
(mm)
Weight
(kg)

13.74 €

1 4 Days 8M325142.20.0075

Loading...

  1. 1

Basic information

Main material Tool steel Version 1 extractable Form C
Item Locating Pin RoHS true

Tech Support