Vice jaws complete (K0976)

Vice jaws complete (K0976)
Material:
Jaws mild steel.
Jaw plates tool steel.

Version:
Jaws black oxidised.
Vice jaws bright.

Note:
These vice jaws are for expanding the 5-axis
clamping system compact.
With these vice jaws large workpieces can be held
on all four sides by cross clamping. Base plates,
extension shafts and the coupling for cross-clamping
are also needed for this set up.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0976.09015010
K0976.09015020
K0976.12515010
K0976.12515020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
Version 1 Weight
(kg)

1,060.30 €

1 4 Days 90right5.18

1,060.30 €

1 4 Days 90left5.18

1,285.70 €

1 4 Days 125right7.416

1,285.70 €

1 4 Days 125left7.416

Loading...

  1. 1

Basic information

Main material Mild steel Component material Tool steel H(mm) 140
L=Length(mm) 80

Tech Support